??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
ATTEND Technology
Description
DDR3 Socket
Bill of material
122A-80A00
ORDERNO
CONTACT_RESISTANCE
contact resistance
60mΩ
CURRENT_RATING
current rating
0.5A per pin
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
DURABILITY
durability
25 Cycle
INSULATION_RESISTANCE
insulation resistance
500MΩ
LATCH_RETENTION_FORCE
latch retention force
8NPos. Min
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40℃~+85℃
RECOMMENDED_IR_REFLOW_WAVE_SOLDERING__TEMPERATURE
recommended ir reflow(wave soldering) temperature
255℃ 10Sec
STORAGE_TEMPERATURE_RANGE
storage temperature range
-40℃~+85℃
VOLTAGE_RATING
voltage rating
25V ACDC
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions