??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fisher & Paykel
Description
DCS_TheKitchenTools_RS36A72JC1_Fridge
Bill of material
91b782ea-cb8b-48c7-b477-f821f18a6a65.rfa
IDENT
91b782ea-cb8b-48c7-b477-f821f18a6a65.rfa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BLACK
black
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
603.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
1824.800
HOST
host
0
ICE_MAKER
ice maker
KEYNOTE
keynote
MANUFACTURER
manufacturer
Fisher & Paykel
MASSUNIT
massunit
1
MODEL
model
RS36A72J1_Fridge
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL
stainless steel
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.fisherpaykel.com/nz/kitchen/fridges-freezers/built-in-refrigeration/
WIDTH
width
906.400
WORK_PLANE_BASED
work plane-based
0
NAME
DCS_TheKitchenTools_RS36A72JC1_Fridge
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions