??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
DMF Lighting
Description
DCD3
Bill of material
DCD3
ORDERNO
DCD3
APPARENT_LOAD
apparent load
28
ASSEMBLY_CODE
assembly code
D5020200
BAR_HANGER_LENGTH
bar hanger length
16
BEVEL_TRIM_FINISH
bevel trim finish
BRACKET_FINISH
bracket finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_THICKNESS
ceiling thickness
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
4.8203125
CUTOUT_RADIUS
cutout radius
2.41015625
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Higher-Lumen Recessed LED Downlight
DESIGN_OPTION
design option
-1
DIAMETER
diameter
5.375
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FLANGE_FINISH
flange finish
FLANGELESS_HYPERBOLIC
flangeless hyperbolic
0
FLANGELESS_PINHOLE
flangeless pinhole
0
FLANGELESS_ROUND
flangeless round
0
FLANGELESS_WALL_WASH
flangeless wall wash
0
HOST
host
5
HOUSING_NEW_CONSTRUCTION
housing new construction
1
HOUSING_REMODEL
housing remodel
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
JUNCTION_BOX_FINISH
junction box finish
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
28
LENS_DECORATIVE_FINISH
lens decorative finish
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
dmfLIGHTING
MASSUNIT
massunit
1
MODEL
model
DCD3
MODULE_FINISH
module finish
MODULE_LOCATION
module location
2.25
MOUNTING_FINISH
mounting finish
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
DCD3M20935FL-DCD3TR4SWH.ies
RADIUS
radius
2.6875
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM_DECORATIVE_CLOSED
trim decorative closed
0
TRIM_DECORATIVE_OPEN
trim decorative open
0
TRIM_HYPERBOLIC
trim hyperbolic
0
TRIM_LOW_PROFILE
trim low profile
0
TRIM_PINHOLE
trim pinhole
0
TRIM_STANDARD_ROUND
trim standard round
1
TRIM_WALL_WASH
trim wall wash
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.dmflighting.com/product/dcd3/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
DCD3
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업