??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
DMF Lighting
Description
DCD Series
Bill of material
DCD Series
ORDERNO
DCD Series
APPARENT_LOAD
apparent load
28
ASSEMBLY_CODE
assembly code
D5020200
BAR_HANGER_LENGTH
bar hanger length
16
BEVEL_TRIM_FINISH
bevel trim finish
BRACKET_FINISH
bracket finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_THICKNESS
ceiling thickness
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
4.8203125
CUTOUT_RADIUS
cutout radius
2.41015625
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Higher-Lumen Recessed LED Downlight
DESIGN_OPTION
design option
-1
DIAMETER
diameter
5.375
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FLANGE_FINISH
flange finish
FLANGELESS_HYPERBOLIC
flangeless hyperbolic
0
FLANGELESS_PINHOLE
flangeless pinhole
0
FLANGELESS_ROUND
flangeless round
0
FLANGELESS_WALL_WASH
flangeless wall wash
0
HOST
host
5
HOUSING_NEW_CONSTRUCTION
housing new construction
1
HOUSING_REMODEL
housing remodel
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
JUNCTION_BOX_FINISH
junction box finish
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
28
LENS_DECORATIVE_FINISH
lens decorative finish
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
dmfLIGHTING
MASSUNIT
massunit
1
MODEL
model
DCD3
MODULE_FINISH
module finish
MODULE_LOCATION
module location
2.25
MOUNTING_FINISH
mounting finish
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
DCD3M20935FL-DCD3TR4SWH.ies
RADIUS
radius
2.6875
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM_DECORATIVE_CLOSED
trim decorative closed
0
TRIM_DECORATIVE_OPEN
trim decorative open
0
TRIM_HYPERBOLIC
trim hyperbolic
0
TRIM_LOW_PROFILE
trim low profile
0
TRIM_PINHOLE
trim pinhole
0
TRIM_STANDARD_ROUND
trim standard round
1
TRIM_WALL_WASH
trim wall wash
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.dmflighting.com/product/dcd3/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
DCD Series
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions