??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
DC4R4448SP
Bill of material
DC4R4448SP
ORDERNO
DC4R4448SP
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
54 lbs (24.49 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398043951
NAME
name
DC4R4448SP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions