??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 13
HELP_VARIABLE
Company
AutomationDirect
Description
DC IO
Bill of material
P3-08TD2S
ORDERNO
BRAND
brand
Productivity3000
DISCRETE_INPUT_TYPE
discrete input type
FAST_RESPONSE
fast response
IO_MODULE_TYPE
io module type
Discrete
ITEM
item
NOMINAL_INPUT_VOLTAGE
nominal input voltage
NUMBER_OF_INPUT_POINTS
number of input points
NUMBER_OF_ISOLATED_INPUT_COMMONS
number of isolated input commons
NUMBER_OF_POINTS_PER_COMMON
number of points per common
PROGRAMMING_SOFTWARE
programming software
REQUIRES
requires
NAME
name
ADDITIONAL_INFORMATION
additional information
DISCRETE_OUTPUT_TYPE
discrete output type
LOAD_CURRENT
load current
NOMINAL_OUTPUT_VOLTAGE
nominal output voltage
NUMBER_OF_ISOLATED_OUTPUT_COMMONS
number of isolated output commons
NUMBER_OF_OUTPUT_POINTS
number of output points
EXTERNAL_POWER_REQUIREMENT
external power requirement
NUMBER_OF_NON_ISOLATED_OUTPUT_COMMONS
number of non-isolated output commons
PROTECTION_TYPE_S_
protection type(s)
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions