??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Davison Highley
Description
Davison-Highley-Boulevard-Straight
Bill of material
Davison-Highley-Boulevard-Straight
ORDERNO
Davison-Highley-Boulevard-Straight
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BACKFINISH
backfinish
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_81:Sofas
CODEPERFORMANCE
codeperformance
Davison Highley is certified to IS0-14001 and we are members of FIRA.
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTFAXNUMBER
contactfaxnumber
01494 881572
CONTACTTELEPHONENUMBER
contacttelephonenumber
01494 881912
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
2 Seater High Back Module with Feet
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Linking system. Compatible with power / data modules. Height adjustable feet.
FINISH
finish
Upholstery finishes are available from our fabric, faux leather and leather bands.
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
SEATING
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISHIGHBACK
ishighback
1
ISLOWBACK
islowback
0
KEYNOTE
keynote
Pr_40_50_12_81
LEGFINISH
legfinish
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Davison Highley
MANUFACTURERADDRESSUK
manufactureraddressuk
Old North Works, Piddington, High Wycombe, Buckinghamshire, HP14 3BE
MANUFACTURERNAME
manufacturername
Davison Highley
MANUFACTURERURL
manufacturerurl
http://www.davisonhighley.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Seat and back constructed from engineered layers of CMHR foam.
MODEL
model
BOU 02H/F
MODELNUMBER
modelnumber
BOU 02H/F
MODELREFERENCE
modelreference
2 Seater High Back Module with Feet
NAME
name
Davison-Highley-Boulevard-Straight
NBSDESCRIPTION
nbsdescription
Seating
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
1225
NOMINALLENGTH
nominallength
650
NOMINALWIDTH
nominalwidth
1200
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.davisonhighley.co.uk/index.php?products&newsdetail=20170101-2_boulevard
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFINISH
seatfinish
SEATHEIGHT
seatheight
420
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
W 1200 x D 650 x H 1225
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
2 Seater High Back Module with Feet
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Sofas
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_81
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
http://www.davisonhighley.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WITHFEET
withfeet
1
WITHLEGS
withlegs
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions