??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carnes
Description
DARD wCenter T (3 Slot)
Bill of material
DARD wCenter T (3 Slot)
ORDERNO
DARD wCenter T (3 Slot)
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ASSEMBLY_CODE
assembly code
CATALOG
catalog
http://www.carnes.com/AirDistribution/pdf/a173-205.pdf
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
5.250
DESCRIPTION
description
Plenum Slot Diffusers
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW
flow
0
HALF_INLET_WIDTH
half inlet width
3.000
HEIGHT_C
height c
8
HOST
host
5
INLET_NOMINAL_SIZE_HEIGHT_D
inlet nominal size height d
3.500
INLET_NOMINAL_SIZE_WIDTH
inlet nominal size width
6.000
KEYNOTE
keynote
LENGTH
length
24.000
MANUFACTURER
manufacturer
CARNES COMPANY
MASSUNIT
massunit
1
MODEL
model
DARD
OMNICLASS_NUMBER
omniclass number
23.60.70.00
OMNICLASS_TITLE
omniclass title
General Protection for Services
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.carnes.com/AirDistribution/dard.phtml
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLOT_OPENING_A
slot opening a
0.750
SPECIFICATION_SHEET
specification sheet
http://www.carnes.com/AirDistribution/pdf/18643.pdf
SUBCATAGORY
subcatagory
Air Distribution
SUPPLY_CONNECTION
supply connection
Diffuser Supply Connector
SUPPLY_CONNECTOR
supply connector
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.carnes.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2012
NAME
name
DARD wCenter T (3 Slot)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions