??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_UL555S-Smoke_SD-25R_Pottorff
Bill of material
Damper_UL555S-Smoke_SD-25R_Pottorff
IDENT
Damper_UL555S-Smoke_SD-25R_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ACTUATOR
actuator
120 VAC, power-open, spring-close, external mount.
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel
BEARINGS
bearings
Bronze oilite, sleeve-type.
BLADE
blade
14 gauge equivalent - round.
CATEGORY
category
COST
cost
0
CSFM_LISTING
csfm listing
3230-0368:113
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/sd-25r.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0.500
FAMILY_NAME
family name
FRAME
frame
24 gauge
HOST
host
5
INNER_RADIUS
inner radius
0.240
INSTALLATION
installation
http://www.pottorff.com/dev/public_html/cat/sd-25r%20installation.pdf
KEYNOTE
keynote
LINKAGE
linkage
In the air-stream.
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_DYNAMIC_CLOSURE_VELOCITY__FPM_
maximum dynamic closure velocity (fpm)
3,000
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
24“ Ø
MAXIMUM_UL555S_RATED_PRESSURE__IN_WG__
maximum ul555s rated pressure (in.wg.)
4
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
6“ Ø
MODEL
model
SD-25R
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OFFSET
offset
0
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=SD-25R
RADIUS
radius
0.250
RETAINING_PLATES
retaining plates
Dual sided system suitable for round or square penetrations.
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEAL
seal
Silicone blade edge seal.
SHARED
shared
0
SLEEVE_FRAME
sleeve/frame
Integral 16“ x 20 gauge galvanized steel with reinforcing beads.
SPECIFICATIONS
specifications
http://www.pottorff.com/dev/public_html/cat/sd-25r%20csi%20specification.doc
TEMPERATURE
temperature
350°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555S_LEAKAGE_CLASS
ul 555s leakage class
1 [8 cfm/sq.ft. @ 4 in.wg.]
UL_555S_LISTING
ul 555s listing
R11767
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
www.pottorff.com/pottorff_warranty.pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions