??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_UL555FireSmk_FSD141OP_Pottorff
Bill of material
Damper_UL555-Fire-Smk_FSD-141-OP_Pottorff
IDENT
Damper_UL555-Fire-Smk_FSD-141-OP_Pottorff
VAR__OF_BLADES
# of blades
4
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ACTUATOR
actuator
120 VAC, power-open, spring-close, internal mount.
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel hex
BEARINGS
bearings
Stainless steel oilite, sleeve-type.
BLADE_LENGTH
blade length
1.823
BLADES
blades
6“ x 16 gauge - triple-V.
CATEGORY
category
COST
cost
0
CSFM_LISTING
csfm listing
3225-0368:110 and 3230-0368:111
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/fsd-141-op.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
HS-10 (electric actuators),PFV (pneumatic actuators)
FIRE_CLOSURE_TEMPERATURE
fire closure temperature
165° F
FRAME
frame
5" x 1" hat channel. 5“ x 1“ hat channel
HEIGHT
height
2
HOST
host
5
INSTALLATION
installation
http://www.pottorff.com/cat/fsd-op-sp%20installation.pdf
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_DYNAMIC_CLOSURE_VELOCITY__FPM_
maximum dynamic closure velocity (fpm)
2,000
MAXIMUM_SIZE
maximum size
36“ x 48“
MAXIMUM_UL555S_RATED_PRESSURE__IN_WG__
maximum ul555s rated pressure (in.wg.)
4
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
10“ x 6“
MODEL
model
FSD-141-OP
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=FSD-141-OP
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
Silicone blade edge seals and flexible metal jamb seals.
SHARED
shared
0
SLEEVE
sleeve
20 gauge galvanized steel with 1" flange and factory installed thermal insulation on four sides.
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/fsd-3v-op%20csi%20specification.doc
TEMPERATURE
temperature
350°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555_AND_555S_LISTING
ul 555 and 555s listing
R11767
UL_555_FIRE_RESISTANCE_RATING
ul 555 fire resistance rating
1 1/2 hour (vertical and horizontal)
UL_555S_LEAKAGE_CLASS
ul 555s leakage class
1 [8 cfm/sq.ft. @ 4 in.wg.]
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions