??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_UL555-Fire_VFD-10D-IMB_Pottorff
Bill of material
Damper_UL555-Fire_VFD-10D-IMB_Pottorff
IDENT
Damper_UL555-Fire_VFD-10D-IMB_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ASSEMBLY_CODE
assembly code
D4090500
BLADES
blades
24 gauge steel - curtain style.
BLADES_LENGTH
blades length
1.979
CATEGORY
category
COST
cost
0
CSFM_LISTING
csfm listing
3225-0368:101
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/vfd-10d-imb.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_HEIGHT
damper height
2.167
DAMPER_WIDTH
damper width
2
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_HEIGHT
duct height
2
DUCT_WIDTH
duct width
2
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
UL listed fusible link.
HOST
host
5
INSTALLATION
installation
http://www.pottorff.com/cat/vfd-10-im%20installation.pdf
KEYNOTE
keynote
LENGTH
length
0.958
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_DYNAMIC_CLOSURE_VELOCITY__FPM_
maximum dynamic closure velocity (fpm)
4,000
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
36" x 44"
MAXIMUM_UL555S_RATED_PRESSURE__IN_WG__
maximum ul555s rated pressure (in.wg.)
4
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
6" x 4"
MODEL
model
VFD-10D-IMB
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
OUTER_RADIUS
outer radius
0.339
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=VFD-10D-IMB
RADIUS
radius
0.333
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLEEVE_FRAME
sleeve/frame
Integral 12“ x 20 gauge steel with 1-1/2“ x 20 gauge steel integral single side mounting angle.
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/vfd%20dynamic%20csi%20specification.doc
TEMPERATURE
temperature
165° F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555_FIRE_RESISTANCE_RATING
ul 555 fire resistance rating
1-1/2 hour (vertical)
UL_555_LISTING
ul 555 listing
R11767
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions