??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_UL555-Fire_VFD-10C_Pottorff
Bill of material
Damper_UL555-Fire_VFD-10C_Pottorff
IDENT
Damper_UL555-Fire_VFD-10C_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ASSEMBLY_CODE
assembly code
D4090500
BLADES
blades
24 gauge– curtain style.
BLADES_LENGTH
blades length
2.896
BOTTOM_LENTH
bottom lenth
0.063
CATEGORY
category
COST
cost
0
CSFM_LISTING
csfm listing
3225-0368:101
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/vfd-10-c.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_HEIGHT
damper height
3.250
DAMPER_WIDTH
damper width
2.917
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_HEIGHT
duct height
2.917
DUCT_SLEEVE_HEIGHT
duct sleeve height
0.250
DUCT_WIDTH
duct width
2.750
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
Fusible link.
FRAME
frame
22 gauge.
HOST
host
5
INSTALLATION
installation
http://www.pottorff.com/cat/vfd-10%20installation.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Vertical: 118“ x 75“ or 78“ x 115“, Horizontal: 78“ x 75“
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
Vertical: 46“ x 43“, Horizontal: 38“ x 35“
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
Vertical mount: 4“ x 2“, Horizontal mount: 4“ x 3“
MODEL
model
VFD-10C
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OFFSET
offset
0.500
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=VFD-10-C
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/vfd%20static%20csi%20specification.doc
STAINLESS_STEEL_MAXIMUM_SIZES
stainless steel maximum sizes
Single section: 38“ x 35“, Vertical/Horizontal mount: 78“x 35“ or 38“ x 75“
TEMPERATURE
temperature
165°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555_FIRE_RESISTANCE_RATING
ul 555 fire resistance rating
1-1/2 hour (vertical and horizontal)
UL_555_LISTING
ul 555 listing
R11767
UL_HNLJ_V_5
ul hnlj.v-5
Ventilation Duct Assemblies
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions