??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Pottorff
Description
Damper_Thermal-Control_TICD-51BFX52BFX
Bill of material
TICD-51BFX
IDENT
VAR04_CSI
04 csi
08 91 00
VAR51BF
51bf
VAR52BF
52bf
VAR95_CSI
95 csi
10200
ALWAYS_VERTICAL
always vertical
1
AMCA_CERTIFIED_EFFICIENCY_RATING
amca certified efficiency rating
ASSEMBLY_CODE
assembly code
B2010300
AXLES
axles
1/2''
BEARINGS
bearings
Synthetic
BLADE_WIDTH
blade width
3
BLADES
blades
6'' heavy gauge dual wall thermally insulated and broken extruded aluminum - airfoil.
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_SHAFT
control shaft
1/2'' x 6'' round drive axle with outboard shaft support bracket and bearing supplied for field installation. Factory installed 3/4'' diameter jackshaft on all multiple section dampers more than 2 sections wide
COST
cost
0
CUT_SHEET
cut sheet
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
The TICD-51BFX and TICD-52BFX control dampers employ thermally insulated and broken aluminum airfoil blades and a thermally broken rugged channel frame to eliminate the transfer of heat or cold penetration and reduce condensation. The TICD-51BFX and TICD-52BFX dampers are designed for extremely cold temperatures and provide extreme low leakage as well as exceptional air control in medium to high pressure and velocity applications. Both models comply with the IECC (International Energy Conservation Code) with a leakage rating of 3 cfm/ft²@ 1 in.wg. or less.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME___JAMBS
frame - jambs
4'' x 1-1/8'' x .081'' thick channel
FRAME___TOP_BOTTOM
frame - top/bottom
4'' x 1'' x .081'' thick channel
HEIGHT
height
HEIGHT_CONTROL
height control
HOST
host
1
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.pottorff.com/media/resource/TICDControlDampers.pdf
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame.
LOUVER
louver
LOUVER_COUNT_51BF
louver count 51bf
LOUVER_COUNT_52BF
louver count 52bf
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
6
MAX_WIDTH
max width
5
MAXIMUM_SIZE___MULTIPLE_SECTIONS
maximum size - multiple sections
Unlimited
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
60'' x 72''
MAXIMUM_SYSTEM_PRESSURE___12__WIDTH
maximum system pressure @ 12" width
11.8 in. wg.
MAXIMUM_SYSTEM_PRESSURE___24__WIDTH
maximum system pressure @ 24" width
9.7 in. wg.
MAXIMUM_SYSTEM_PRESSURE___36__WIDTH
maximum system pressure @ 36" width
7.5 in. wg.
MAXIMUM_SYSTEM_PRESSURE___48__WIDTH
maximum system pressure @ 48" width
5.3 in. wg.
MAXIMUM_SYSTEM_PRESSURE___60__WIDTH
maximum system pressure @ 60" width
3 in. wg.
MAXIMUM_SYSTEM_VELOCITY
maximum system velocity
4000 fpm
MIN_HEIGHT
min height
0.5
MIN_WIDTH
min width
0.541666666666667
MINIMUM_SIZE__ONE_BLADE_
minimum size (one blade)
6'' x 6.5''
MINIMUM_SIZE__TWO_BLADES_
minimum size (two blades)
6'' x 12''
MODEL
model
OMNI_CLASS_CODE
omni class code
22-23 09 13 43
OMNI_CLASS_TITLE
omni class title
Damper
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/media/resource/TICD51BFX52BFXcsispecification.doc
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
WARRANTY
warranty
http://www.pottorff.com/files/pottorff_warranty.pdf
WIDTH
width
3
WIDTH_CONTROL
width control
3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions