??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_SD-151V_Pottorff_R13
Bill of material
bd505432-54db-444e-a939-ae72cf484a89.rfa
IDENT
bd505432-54db-444e-a939-ae72cf484a89.rfa
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
ACTUATOR
actuator
120 VAC, power-open, spring-close, external mount
ACTUATOR_HEIGHT
actuator height
2.919
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
AXLES
axles
1/2'' diamter plated steel hex
BEARINGS
bearings
Stainless steel oilite, sleeve-type
BLADE_ARRAY_CONTROL
blade array control
2
BLADE_CONTROL
blade control
0.208
BLADE_COUNT
blade count
1
BLADE_HEIGHT
blade height
2.840
BLADES
blades
6'' x 14 gauge equivalent galvanized steel airfoil
CATEGORY
category
CENTER_BLADE
center blade
0
CENTER_OF_DAMPER_FRAME_FROM_WALL_FACE
center of damper frame from wall face
0.208
CLASSIFICATION
classification
0
COST
cost
0
CSFM_LISTING
csfm listing
3230-0368:116
CUT_SHEET
cut sheet
http://www.pottorff.com/media/resource/sd151V.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER
damper
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4
DESCRIPTION
description
The SD-151V smoke damper employs vertical airfoil blades for point-of-origin control of smoke in static and dynamic smoke management systems. The SD-151V is qualified up to 2,000 ft/min (10.2 m/s) and 4 in.wg. (1.0 kPa) and may be installed in vertical walls or partitions.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
5'' x 1'' galvanized steel hat channel with interlocking corner gusset. Equivalent to 13 gauge channel frame. Low profile head and sill are used on sizes less than 13'' high
HEIGHT
height
4
HEIGHT_CONTROL
height control
3
HOST
host
1
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
3
MAX_WIDTH
max width
3
MAX_WIDTH_TO_CENTER_OF_DAMPER
max width to center of damper
0.208
MAXIMUM_DYNAMIC_CLOSURE_VELOCITY
maximum dynamic closure velocity
2,000 fpm
MAXIMUM_SIZE
maximum size
48'' x 36''
MAXIMUM_UL555S_RATED_PRESSURE
maximum ul555s rated pressure
4 in.wg.
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC, and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B, and 101
MIN_HEIGHT
min height
0.500
MIN_WIDTH
min width
0.500
MINIMUM_SIZE
minimum size
8'' x 8''
MODEL
model
SD-151V
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OMNI_CLASS_CODE
omni class code
22-23 09 13 43
OMNI_CLASS_TITLE
omni class title
Damper
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.pottorff.com/search-products?model=SD-151-V
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
Silicone blade edge seals integrally rolled and mechanically fastened to blades Flexible metal jamb seals.
SHARED
shared
0
SIDE_PLATE
side-plate
12'' x 20 gauge galvanized steel
SLEEVE_LENGTH
sleeve length
1.167
SPECIFICATIONS
specifications
http://www.pottorff.com/csi-specifications?id=47
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555S_LISTING
ul 555s listing
R11767
URL
url
http://pottorff.com/
WARRANTY
warranty
http://www.pottorff.com/files/pottorff_warranty.pdf
WIDTH
width
2
WIDTH_CONTROL
width control
2
NAME
Damper_SD-151V_Pottorff_R13
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions