??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_RD-10_Pottorff
Bill of material
RD-10
IDENT
RD-10
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
3/8“ square plated steel
BEARINGS
bearings
Synthetic
BLADE_ANGLE
blade angle
135
BLADES
blades
22 ga.
CATEGORY
category
COST
cost
0
CUT_SHEET
cut sheet
http://pottorff.com/cat/rd-10.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
2'' x 22 ga.
HEIGHT
height
1
HEIGHT_CONTROL
height control
1
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
2
MAX_WIDTH
max width
3
MAXIMUM_SIZE
maximum size
36'' x 12''
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
1
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
1500 fpm
MIN_HEIGHT
min height
0.333
MIN_WIDTH
min width
0.500
MIN_MAX_HEIGHT_LIMITS
min/max height limits
In-Limits
MIN_MAX_WIDTH_LIMITS
min/max width limits
In-Limits
MINIMUM_SIZE
minimum size
6'' x 4''
MODEL
model
RD-10
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://pottorff.com/catalog.php?model=RD-10+
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE
temperature
-25°F to 180°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
1
WIDTH_CONTROL
width control
1
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions