??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_MX-40_Pottorff
Bill of material
MX-40
IDENT
MX-40
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2'' diameter steel plated hex
BEARINGS
bearings
Synthetic
BLADES
blades
6'' x 16 ga.
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_SHAFT
control shaft
1/2'' x 5'' round drive axle with shaft support bracket
COST
cost
0
CUT_SHEET
cut sheet
http://pottorff.com/cat/mx-30,%20mx-32,%20mx-40.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.667
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
8'' x 3/4'' x 16 ga.
H1
h1
1.500
H1_BLADE_ARRAY
h1 blade array
3
H1_CONTROL
h1 control
1.500
H1_MINIMUM___MAXIMUM_LIMITS
h1 minimum / maximum limits
In-Limits
H2
h2
1
H2_BLADE_ARRAY
h2 blade array
2
H2_CONTROL
h2 control
1
H2_MINIMUM___MAXIMUM_LIMITS
h2 minimum / maximum limits
In-Limits
HOST
host
0
KEYNOTE
keynote
LEAKAGE
leakage
8.0 cfm/ft² @ 4 in. wg & 4.0 cfm/ft² @ 1 in. wg
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
4
MAX_WIDTH
max width
6
MAX__SYSTEM_PRESSURE
max. system pressure
5 in. wg.
MAX__SYSTEM_VELOCITY
max. system velocity
3000 fpm
MAXIMUM_SIZE___MULTIPLE_SECTIONS
maximum size - multiple sections
Unlimited
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
72''x48''
MIN_HEIGHT
min height
0.417
MIN_WIDTH
min width
0.417
MINIMUM_SIZE
minimum size
5''x5''
MODEL
model
MX-40
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
0
PRODUCT_URL
product url
http://pottorff.com/catalog.php?model=MX-40+
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
PVC blade edge seals and flexible metal jamb seals
SHARED
shared
0
TEMPERATURE
temperature
-25°F to 180°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
1.750
WIDTH_CONTROL
width control
1.750
WIDTH_MINIMUM___MAXIMUM_LIMITS
width minimum / maximum limits
In-Limits
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions