??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Manu-Balance_CD-10R_Pottorff
Bill of material
Damper_Manu-Balance_CD-10R_Pottorff
IDENT
Damper_Manu-Balance_CD-10R_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
3/8“ Square Plated Steel
BEARINGS
bearings
Synthetic
BLADES
blades
22 ga.
CATEGORY
category
CONTROL_SHAFT
control shaft
3/8" x 3" square drive axle with manual locking quadrant factory installed.
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cd-10r.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
4
FAMILY_NAME
family name
FRAME
frame
6“ x 22ga
HOST
host
0
INNER_RADIUS
inner radius
1.750
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
24" Ø
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
1
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
1,500
MINIMUM_SIZE
minimum size
4" Ø
MODEL
model
CD-10R
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=CD-10R
RADIUS
radius
2
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/cd-10r%20csi%20specification.doc
TEMPERATURE
temperature
–25°F to 180°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions