??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Industrial-Control_TD-93_Pottorff
Bill of material
Damper_Industrial-Control_TD-93_Pottorff
IDENT
Damper_Industrial-Control_TD-93_Pottorff
VAR__OF_BLADES
# of blades
5
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
3/4" diameter plated steel.
BEARINGS
bearings
Oil impregnated sintered stainless steel sleeve pressed into frame.
BLADE_SEALS
blade seals
Silicone, mechanically locked into blade.
BLADES
blades
14 ga. extruded, metal to metal overlap, Parallel action
BLADES_LENGTH
blades length
1.990
BLADES_MATERIAL
blades material
CATEGORY
category
Duct Accessories
CONTROL_SHAFT
control shaft
3/4" x 6" round drive shaft and shaft support bracket and bearing- mounted to damper frame with factory mounted manual locking quadrant.
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/td-93,%20td-94.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Industrial Control Damper
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
8" x 2" x 12 ga. channel
FRAME_MATERIAL
frame material
HEIGHT
height
3
HOST
host
0
JAMB_SEALS
jamb seals
Flexible stainless steel, compression type.
KEYNOTE
keynote
LINKAGE
linkage
3/16" x 3/4" tie bars and 3/8" pivot pins concealed in frame- stainless steel.
MANUFACTURER
manufacturer
Pottorff
MANUFACTURER_ADDRESS
manufacturer address
5101 Blue Mound Road, Fort Worth, Texas 76106
MANUFACTURER_EMAIL
manufacturer email
mailto:pottorff@pci-industries.com
MANUFACTURER_FAX
manufacturer fax
817-831-3110
MANUFACTURER_PHONE
manufacturer phone
817-509-2300
MASSUNIT
massunit
1
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
48" x 96"
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
32
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
4000
MINIMUM_SIZE
minimum size
12" x 12"
MODEL
model
TD-93
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.pottorff.com/catalog.php?model= TD-93
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBCATEGORY
subcategory
Industrial Control Damper
TEMPERATURE
temperature
482°F (250°C) for 1 hour per NFPA-130
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.pottorff.com/
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY_URL
warranty url
http://www.pottorff.com/files/pottorff_warranty.pdf
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions