??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Ind-Cntrl_CD-83_Pottorff
Bill of material
Damper_Ind-Cntrl_CD-83_Pottorff
IDENT
Damper_Ind-Cntrl_CD-83_Pottorff
VAR__OF_BLADES
# of blades
5
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
3/4“ diameter plated steel.
BEARINGS
bearings
Stainless steel sleeve type,pivot in bushing,press fit into frame.
BLADE_LENGTH
blade length
1.990
BLADES
blades
7 3/4“ x14 gauge triple-V Parallel action.
CATEGORY
category
CONTROL_SHAFT
control shaft
3/4“ x 6“ round drive axle with shaft support bracket and bearing mounted to damper frame with factory mounted manual locking quadrant.
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cd-83,%20cd-84.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
8“ x 2“ x 14 ga,channel.
HEIGHT
height
3
HOST
host
0
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
48" x 72" with seals, 48" x 96" without seals
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
15
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
5,000
MINIMUM_SIZE
minimum size
6“ x 7“
MODEL
model
CD-83
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=CD-83
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE
temperature
–65°F to 250°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions