??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_FireSmoke_FSD352_Pottorff
Bill of material
Damper_Fire-Smoke_FSD-352_Pottorff
IDENT
Damper_Fire-Smoke_FSD-352_Pottorff
VAR__OF_BLADES
# of blades
4
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ACTUAL_OFFSET
actual offset
0
ACTUATOR
actuator
120 VAC, power-open, spring-close, external mount.
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel hex.
BEARINGS
bearings
Stainless steel oilite, sleeve-type.
BLADE_LENGTH
blade length
1.823
BLADES
blades
6“ x 14 gauge equivalent - airfoil.
CATEGORY
category
Duct Accessories
COST
cost
0
CSFM_LISTING
csfm listing
3230-0368:115 and 116
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/fsd-352.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Fire/Smoke Dampers
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
HS-10 (electric actuators), PFV (pneumatic actuators)
FIRE_CLOSURE_TEMPERATURE
fire closure temperature
165°F
FRAME
frame
5“ x 1“ hat channel
HEIGHT
height
2
HOST
host
5
INSTALLATION
installation
http://www.pottorff.com/cat/fsd-350%20installation.pdf
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MANUFACTURER_ADDRESS
manufacturer address
5101 Blue Mound Road, Fort Worth, Texas 76106
MANUFACTURER_EMAIL
manufacturer email
mailto:pottorff@pci-industries.com
MANUFACTURER_FAX
manufacturer fax
817-831-3110
MANUFACTURER_PHONE
manufacturer phone
817-509-2300
MASSUNIT
massunit
1
MAXIMUM_DYNAMIC_CLOSURE_VELOCITY__FPM_
maximum dynamic closure velocity (fpm)
4,000
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
64" x 96"
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
32“ x 48“
MAXIMUM_UL555S_RATED_PRESSURE__IN_WG__
maximum ul555s rated pressure (in.wg.)
4
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
8“ x 8“
MODEL
model
FSD-352
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.pottorff.com/catalog.php?model= FSD-352
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
Silicone blade edge seals integrally rolled and mechanically fastened to blades. Flexible metal jamb seals.
SHARED
shared
0
SLEEVE
sleeve
16“ x 20 gauge
SUBCATEGORY
subcategory
Fire/Smoke Dampers
TEMPERATURE
temperature
250°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555_AND_555S_LISTING
ul 555 and 555s listing
R11767
UL_555_FIRE_RESISTANCE_RATING
ul 555 fire resistance rating
3 hour (horizontal)
UL_555S_LEAKAGE_CLASS
ul 555s leakage class
2 [20 cfm/sq.ft. @ 4“.wg.]
UL_HNLJ_V_5
ul hnlj.v-5
Ventilation Duct Assemblies
UNIT
unit
URL
url
http://www.pottorff.com/
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY_URL
warranty url
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
2
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions