??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Fire_VFD-10D-TLB_Pottorff
Bill of material
Damper_Fire_VFD-10D-TLB_Pottorff
IDENT
Damper_Fire_VFD-10D-TLB_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ASSEMBLY_CODE
assembly code
D4090500
BLADES
blades
24 gauge - curtain style.
BLADES_LENGTH
blades length
0.979
CATEGORY
category
Duct Accessories
COST
cost
0
CSFM_LISTING
csfm listing
3230-0368:101
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/vfd-10d-tlb.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_HEIGHT
damper height
1.667
DAMPER_WIDTH
damper width
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fire Dampers
DESIGN_OPTION
design option
-1
DUCT_HEIGHT
duct height
1.333
DUCT_WIDTH
duct width
1
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
Fusible link.
FIRE_CLOSURE_TEMPERATURE
fire closure temperature
165°F
FRAME
frame
22 gauge
HOST
host
5
INSTALLATION
installation
http://www.pottorff.com/cat/vfd-10%20installation.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MANUFACTURER_ADDRESS
manufacturer address
5101 Blue Mound Road, Fort Worth, Texas 76106
MANUFACTURER_EMAIL
manufacturer email
mailto:pottorff@pci-industries.com
MANUFACTURER_FAX
manufacturer fax
817-831-3110
MANUFACTURER_PHONE
manufacturer phone
817-509-2300
MASSUNIT
massunit
1
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
36" x 88" or 72" x 40"
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
36" x 40"
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
6" x 4"
MODEL
model
VFD-10D-TLB
NEW_YORK_CITY_MEA_LISTING
new york city mea listing
295-98-E
OFFSET
offset
0.500
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.pottorff.com/catalog.php?model= VFD-10D-TLB
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/vfd%20dynamic%20csi%20specification.doc
SUBCATEGORY
subcategory
Fire Dampers
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555_FIRE_RESISTANCE_RATING
ul 555 fire resistance rating
1-1/2 hour (vertical)
UL_555_LISTING
ul 555 listing
R11767
UL_HNLJ_V_5
ul hnlj.v-5
Ventilation Duct Assemblies
UNIT
unit
URL
url
http://www.pottorff.com/
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY_URL
warranty url
http://www.pottorff.com/pottorff_warranty.pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions