??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Commercial-Control_CD-51-IB_Pottorff
Bill of material
Damper_Commercial-Control_CD-51-IB_Pottorff
IDENT
Damper_Commercial-Control_CD-51-IB_Pottorff
VAR__OF_BLADES
# of blades
6
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel hex.
BEARINGS
bearings
Synthetic
BLADES
blades
Thermally Insulated 6“ heavy gauge, dual wall extruded aluminum airfoil Parallel action
BLADES_LENGTH
blades length
1.823
BLADES_MATERIAL
blades material
CATEGORY
category
Duct Accessories
CONTROL_SHAFT
control shaft
1/2“ x 6“ round drive axle with outboard shaft support bracket and bearing supplied on all single section dampers for field installation. Factory installed 3/4 in diameter jackshaft on all multiple section dampers.
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cd-51-ib,%20cd-52-ib.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Commercial Control Damper
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
5“ x 1“ hat channel
HEIGHT
height
3
HOST
host
0
INSTALLATION
installation
http://www.pottorff.com/cat/cd%20installation.pdf
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MANUFACTURER_ADDRESS
manufacturer address
5101 Blue Mound Road, Fort Worth, Texas 76106
MANUFACTURER_EMAIL
manufacturer email
mailto:pottorff@pci-industries.com
MANUFACTURER_FAX
manufacturer fax
817-831-3110
MANUFACTURER_PHONE
manufacturer phone
817-509-2300
MASSUNIT
massunit
1
MAXIMUM_SIZE___MULTIPLE_SECTION
maximum size - multiple section
Unlimited
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
60“ x 72“
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
10
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
6,000
MINIMUM_SIZE
minimum size
5“ x 5“
MODEL
model
CD-51-IB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
23
PRODUCT_PAGE_URL
product page url
http://www.pottorff.com/catalog.php?model= CD-51-IB
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
PVC blade edge seals and flexible metal jamb seals.
SHARED
shared
0
SUBCATEGORY
subcategory
Commercial Control Damper
TEMPERATURE
temperature
–25°F to 180°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY_URL
warranty url
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions