??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Comm-Cntrl_CD-21R_Pottorff
Bill of material
Damper_Com-Cntrl_CD-21R_Pottorff
IDENT
Damper_Com-Cntrl_CD-21R_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel.
BEARINGS
bearings
Synthetic
BLADES
blades
16"gauge - triple V.
CATEGORY
category
CONTROL_SHAFT
control shaft
1/2“ x 3“ drive axle.
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cd-21r,%20cd-22r.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0.417
FAMILY_NAME
family name
FRAME
frame
2" x 16 ga.
HOST
host
0
INNER_RADIUS
inner radius
0.198
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame.
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
24" Ø
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
1
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
1,500
MINIMUM_SIZE
minimum size
5“ Ø
MODEL
model
CD-21R
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=CD-21R
RADIUS
radius
0.208
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.pottorff.com/cat/cd-21r%20csi%20specification.doc
TEMPERATURE
temperature
"–25°F to 180°F"
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions