??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Pottorff
Description
Damper_Clg-Radiation-Smk_CFS-172_Pottorff
Bill of material
Type 2
IDENT
VAR__OF_BLADES
# of blades
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ACTUATOR
actuator
120 VAC, power-open, spring-close, external mount.
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel hex
BEARINGS
bearings
Stainless steel oilite, sleeve-type.
BLADES
blades
6" x 16 gauge
BLADES_LENGTH
blades length
CATEGORY
category
COST
cost
0
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cfs-172.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
HS-10 (electric actuators),PFV (pneumatic actuators)
FIRE_CLOSURE_TEMPERATURE
fire closure temperature
165°F
FRAME
frame
5" x 1" hat channel
HEIGHT
height
HOST
host
5
INNER_RADIUS
inner radius
INSTALLATION
installation
http://www.pottorff.com/cat/cfs%20installation.pdf
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A, 92A, 92B and 101
MINIMUM_SIZE
minimum size
6“ x 6“
MODEL
model
CFS-172
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=CFS-172
RADIUS
radius
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
Silicone blade edge seals and flexible metal jamb seals.
SHARED
shared
0
SLEEVE
sleeve
20 ga Steel.
SLEEVE_LENGTH
sleeve length
TEMPERATURE
temperature
350°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555_FIRE_RESISTANCE_RATING
ul 555 fire resistance rating
1 1/2 hour (horizontal),1 hour (tunnel-type corridor ceiling)
UL_555C_FIRE_RESISTANCE_RATING
ul 555c fire resistance rating
3 hour (horizontal, for use in 1, 2 or 3 hour rated assemblies)
UL_555C__555_AND_555S
ul 555c, 555 and 555s
R14603 and R11767
UL_555S_LEAKAGE_CLASS
ul 555s leakage class
Class 2 [20 cfm/sq.ft. @ 4 in.wg]
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
WIDTH
width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions