??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Clg-Radiation_CFD-521-BT_Pottorff
Bill of material
Damper_Clg-Radiation_CFD-521-BT_Pottorff
IDENT
Damper_Clg-Radiation_CFD-521-BT_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ASSEMBLY_CODE
assembly code
D4090500
ASSEMBLY_HEIGHT
assembly height
0.542
BLADES
blades
22 gauge
CATEGORY
category
COST
cost
0
CSFM_LISTING
csfm listing
3226-0368:104
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cfd-521-bt.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0.333
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
Fusible link
FRAME
frame
30 gauge outlet box with 1-1/2" thick fiberglass insulation
HEIGHT
height
1
HOST
host
5
INNER_RADIUS
inner radius
0.151
INSTALLATION
installation
http://www.pottorff.com/cat/cfd-521-bt%20installation.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
12" x 12" square or max. 24" wide, 24" high with a max. area off 144 in².
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A and 101
MINIMUM_SIZE
minimum size
4“ x 4“
MODEL
model
CFD-521-BT
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=CFD-521-BT
RADIUS
radius
0.167
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TEMPERATURE
temperature
165°F
THERMAL_RESISTANCE
thermal resistance
R-6.3
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555C_FIRE_RESISTANCE_RATING
ul 555c fire resistance rating
1 hour (horizontal, for use in UL assemblies L-521, L-546, L-558, L-562, P-522, P-533 and P-538).
UL_555C_LISTING
ul 555c listing
R14603
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARNOCK_HERSEY_LISTING__
warnock hersey listing #
WHI-495-PSH-0177, -0178
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions