??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pottorff
Description
Damper_Clg-Radiation_CFD-15-SB_Pottorff
Bill of material
Damper_Clg-Radiation_CFD-15-SB_Pottorff
IDENT
Damper_Clg-Radiation_CFD-15-SB_Pottorff
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ASSEMBLY_CODE
assembly code
D4090500
BLADE_HEIGHT
blade height
0.833
BLADES
blades
22 gauge – butterfly. Insulated with ceramic refractory material for dampers larger than 114 in.²
CATEGORY
category
COST
cost
0
CSFM_LISTING
csfm listing
3226-0368:104
CUT_SHEET
cut sheet
http://www.pottorff.com/cat/cfd-15-sb.pdf
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_CLOSURE_DEVICE
fire closure device
Fusible link.
FRAME
frame
22 gauge galvanized steel.
HEIGHT
height
0.917
HEIGHT_BELOW_FACE
height below face
0.167
HOST
host
5
INNER_RADIUS
inner radius
0.456
INSTALLATION
installation
http://www.pottorff.com/cat/cfd-15,%20cfd-20%20installation.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
24" x 12"
MEETS_BUILDING_CODE_STANDARDS
meets building code standards
IBC, NBC, NFPA, SBC and UBC
MEETS_NFPA_STANDARDS
meets nfpa standards
90A and 101
MINIMUM_SIZE
minimum size
4“ x 4“
MODEL
model
CFD-15-SB
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
http://www.pottorff.com/catalog.php?model=CFD-15-SB
RADIUS
radius
0.445
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLEEVE_LENGTH
sleeve length
1.167
TEMPERATURE
temperature
165°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_555C_FIRE_RESISTANCE_RATING
ul 555c fire resistance rating
3 hour (horizontal, for use in 1, 2 or 3 hour rated assemblies)
UL_555C_LISTING
ul 555c listing
R14603
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARNOCK_HERSEY_LISTING
warnock hersey listing
WHI-495-PSH-0177, 0178
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
2
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions