??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Pottorff
Description
Damper_CD95R_Pottorff_R17
Bill of material
48" Diameter
IDENT
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
AXLE_SEALS
axle seals
Double gland.
AXLES
axles
Solid plated steel
BEARINGS
bearings
Relubricable ball bearing, outboard mounting.
BLADE___FRAME_FINISH
blade & frame finish
BLADE_DEPTH
blade depth
0.542
BLADE_SEALS
blade seals
Silicone Rubber
BLADE_STOPS
blade stops
Full open and full closed.
BLADE_WIDTH
blade width
BLADES
blades
Steel reinforced butterfly style, see table for details.
CATEGORY
category
CIRCULAR_FLANGE
circular flange
0
CIRCULAR_FLANGE_CONTROL
circular flange control
CLASSIFICATION
classification
0
COST
cost
0
CUT_SHEET
cut sheet
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_OPERATOR
damper operator
Manual locking arm for dampers 16'' diameter or less, , manual hand wheel for larger diameters.
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
5
DESCRIPTION
description
The CD-95R is a bubble-tight industrial control damper designed for isolation and decontamination applications. Bubble-tight dampers are designed to have the lowest leakage ratings possible. Typical applications include industrial processing plants, laboratories, clean rooms, pharmaceutical facilities, nuclear facilities, DOE facilities, and other applications that require extremely low leakage. The CD-95R is tested for bubble-tight leakage ratings in accordance with AMCA 500-D up to 30 in. wg (7.5kPa). The damper frame is flanged for easy mounting and the blade seal is mechanically fastened to the blade.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
DIAMETER_FLANGE_CONTROL
diameter flange control
2
FAMILY_NAME
family name
FLANGE_CONTROL_1
flange control 1
0.125
FLANGE_CONTROL_2
flange control 2
0.167
FLANGE_TYPE
flange type
Round
FRAME
frame
8'' flanged steel channel.
FRAME_DEPTH
frame depth
0.583
HEIGHT
height
HOST
host
1
KEYNOTE
keynote
LEAKAGE
leakage
Bubble-tight in accordance with AMCA-500D
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_DIAMETER
max diameter
4
MAX_HEIGHT
max height
4
MAX__TEMPERATURE
max. temperature
250° F
MAXIMUM_PRESSURE
maximum pressure
30 in. wg. - differential pressure
MAXIMUM_SIZE
maximum size
48'' Diameter
MAXIMUM_VELOCITY
maximum velocity
6500 fpm
MIN_DIAMETER
min diameter
0.500
MIN_HEIGHT
min height
0.500
MIN__TEMPERATURE
min. temperature
-40° F
MINIMUM_SIZE
minimum size
6'' Diameter
MODEL
model
CD-95R
OMNI_CLASS_CODE
omni class code
22-23 09 13 43
OMNI_CLASS_TITLE
omni class title
Damper
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
SQUARE_FLANGE
square flange
1
SQUARE_FLANGE_CONTROL
square flange control
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
WARRANTY
warranty
WIDTH
width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions