??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Pottorff
Description
Damper_BC550_HorizontalMount_Pottorff
Bill of material
2" Frame
IDENT
VAR04_CSI
04 csi
08 91 00
VAR95_CSI
95 csi
10200
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2010300
AXLES
axles
3/4'' Solid Steel
BEARINGS
bearings
Relubricable ball bearing bolted to frame.
BLADE_DEPTH
blade depth
BLADE_LOCK
blade lock
Spring plunger to lock blades in closed position after blast event.
BLADE_MATERIAL
blade material
BLADE_SOLID
blade solid
BLADE_WIDTH
blade width
3
BLADES
blades
16 gauge galvanized double skin airfoil.
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_SHAFT
control shaft
1/2'' x 6'' round drive axle with outboard shaft support bracket and bearing supplied for field installation. Factory installed 3/4'' diameter jackshaft on all multiple section dampers more than 2 sections wide
COST
cost
0
CUT_SHEET
cut sheet
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_FRAME
damper frame
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
3
DESCRIPTION
description
The BC-550 blast suppression damper is designed for protection against blasts and instantaneous pressure changes. It has been independently tested for blast pressures up to 15 psi which covers several Unified Facilities Criteria (UFC) and General Services Administration (GSA) codes.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_PLATE
flange plate
1
FRAME
frame
Frame Depth x 2'' x 10 ga. galvanized steel channel.
FRAME_DEPTH
frame depth
HEIGHT
height
5
HEIGHT_CONTROL
height control
5
HOST
host
1
KEYNOTE
keynote
LINKAGE
linkage
3/16'' thick x 3/4'' wide steel bars.
LOUVER_COUNT_52BF
louver count 52bf
5
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAX_HEIGHT
max height
8
MAX_WIDTH
max width
3
MAX__TEMPERATURE
max. temperature
250° F
MAXIMUM_BLAST_PRESSURE
maximum blast pressure
Up to 15 PSI, 415 in. wg.
MAXIMUM_SIZE___MULTIPLE_SECTIONS
maximum size - multiple sections
72'' x 96''
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
36'' x 96''
MAXIMUM_VELOCITY
maximum velocity
Up to 4000 fpm
MIN_HEIGHT
min height
0.500
MIN_WIDTH
min width
0.500
MIN__TEMPERATURE
min. temperature
-40° F
MINIMUM_SIZE
minimum size
6'' x 6''
MODEL
model
BC-550
OMNI_CLASS_CODE
omni class code
22-23 09 13 43
OMNI_CLASS_TITLE
omni class title
Damper
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pottorff.com/
WARRANTY
warranty
WIDTH
width
3
WIDTH_CONTROL
width control
3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions