??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Dakota 300 LED
Bill of material
Dakota 300 LED
ORDERNO
Dakota 300 LED
ADA_COMPLIANT
ada compliant
N/A
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
26.900
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_METHOD
dimming method
N/A
DRIVER_INCLUDED
driver included
Yes
DRIVER_REQUIRED
driver required
No
EFFICACY__LM_W_
efficacy (lm/w)
46
ELECTRICAL_CLASS
electrical class
II
FAMILY_NAME
family name
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
Dedicated LED
LENGTH_OF_SUPPLIED_CABLE
length of supplied cable
N/A
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FIXED
light source fixed
Yes
LOCATION_RATING
location rating
IP44
MAIN_FINISH
main finish
Polished Chrome
MAIN_MATERIAL
main material
Mild Steel
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_DROP__PENDANTS_
max drop (pendants)
N/A
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
TRN-18320 Dakota 300 LED 7934.ies
POWER__WATTS_
power (watts)
16.1
PRODUCT_CODE
product code
7934
PRODUCT_LOCATION
product location
Bathroom / Indoor
PRODUCT_NAME
product name
Dakota 300 LED
PRODUCT_SKU
product sku
1129007
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
N/A
NAME
name
Dakota 300 LED
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions