??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
Dakea
Description
DAKEA CORE PINE KAV B900
Bill of material
F4A 660x980
ORDERNO
AIR_PERMEABILITY_CLASS
air permeability class
Class 4
ALLOWED_ROOF_SLOPE
allowed roof slope
subject to flashing type
ALWAYS_VERTICAL
always vertical
0
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ANGLE
angle
0
ANGLED_OPENING_BOTTOM
angled opening bottom
135
ANGLED_OPENING_TOP
angled opening top
135
ASSEMBLY_CODE
assembly code
enter
AVAILABLE_SIZES
available sizes
C2,C4,C6,F4,F6,M4,M6,M8,M10,P6,P8,S6,S8,U4,U8
BOTTOM_FLASHING_VISIBLE
bottom flashing visible
1
COLOUR
colour
Aluminium - colour NCS 7500-N
CONSTRUCTION_TYPE
construction type
Tile/Slate pitched roof
COPYRIGHT
copyright
DAKEA
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAYLIGHT_AREA__M__
daylight area (m²)
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Clear lacquered, wooden
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
when installing DAKEA roof windows the costumer must make sure to meet local applicable building and fire requirements. DAKEA shall not be liable for the objects/drawings and the constructional quality of the installation. Please contact DAKEA for technical specifications of roof windows, flashings, installations products and internal/external accessories.
DOCUMENTATION
documentation
enter
DOCUMENTREFERENCE
documentreference
enter
FEATURES
features
Centre pivot roof window
FIRERATING
firerating
Class C s1,d0
GLAZING_CODE
glazing code
B900
GLAZING_CONSTRUCTION
glazing construction
4-16-4H
GLAZING_DESCRIPTION__INSIDE_TO_OUTSIDE_
glazing description (inside to outside)
4mm float glass with heat reflective coating - 16mm gas filled cavity - 4mm toughened glass with heat reflective coating
GLAZING_GAS
glazing gas
Argon
GLAZING_LOW_E_COATING
glazing low e coating
2
GLAZING_TOUGHENED
glazing toughened
yes
GLAZING_TYPE
glazing type
Double glazed
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
HOST
host
4
INSTALLATION_INSTRUCTIONS
installation instructions
http://dakea.com/professionals/support/support-pro-installation
INSTALLATIONDATE
installationdate
enter
KEYNOTE
keynote
enter
LABELING___ENVIRONMENTAL_IMPACT
labeling - environmental impact
FSC certified
LIGHT_TRANSMITTANCE
light transmittance
0.79
MANUFACTURER
manufacturer
DAKEA
MASSUNIT
massunit
1
MATERIAL
material
Kiln-dried laminated pine & aluminium profiles
MODEL
model
KAV B900
MODELREFERENCE
modelreference
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
OFFSET_FROM_ROOF
offset from roof
169.000
OPEN_WINDOW
open window
0
OPENING_LINES
opening lines
1
OPERATION_MODE
operation mode
Centre hinged/bottom handle/manual
PANEL_OFFSET
panel offset
-119
PERIMETERGLAZING_M
perimeterglazing m
PERIMETERWINDOW_M
perimeterwindow m
PLACEMENT_HEIGHT
placement height
0
PRODUCT_CERTIFICATION
product certification
enter
PRODUCTIONYEAR
productionyear
enter
RESISTANCE_TO_WIND_LOAD
resistance to wind load
Class C4
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SECURITY_RATING
security rating
npd
SERIALNUMBER
serialnumber
enter
SERVICELIFEDURATION
servicelifeduration
enter
SHARED
shared
0
SIZE__MM_
size (mm)
SOLAR_ENERGY_TRANSMITTANCE__G_VALUE_
solar energy transmittance (g-value)
0.55
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_INSULATION_DB
sound insulation db
32
SQUARE_REVEAL_LENGTH
square reveal length
50
TAGNUMBER
tagnumber
enter
THERMAL_RESISTANCE__R_
thermal resistance (r)
TOP_FLASHING_VISIBLE
top flashing visible
1
TYPE_COMMENTS
type comments
enter
U_VALUE_GLASS__W_M_K_
u-value glass (w/m²k)
1.0
U_VALUE_WINDOW__W_M_K_
u-value window (w/m²k)
1.3
ULTRAVIOLET_TRANSMITTANCE____
ultraviolet transmittance (%)
19
URL
url
www.dakea.com
VENTILATION_FLAP_AREA__MM__
ventilation flap area (mm²)
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WARRANTY_YEARS
warranty years
10 (20 with customer registration)
WARRANTYDESCRIPTION
warrantydescription
http://dakea.com/professionals/support/guarantee
WARRANTYSTARTDATE
warrantystartdate
enter
WATER_TIGHTNESS
water tightness
Class 1350
WEIGHT__KG_
weight (kg)
WIDTH
width
WINDOW_AREA__M__
window area (m²)
WINDOW_OPENING_ANGLE
window opening angle
0
WITHIN_STANDARD_SIZES
within standard sizes
0
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions