??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DAELIM
Description
Daelim CC114
Bill of material
daelim_cc114
VARDEFAULTELEVATION
Default Elevation
0 mm
VARW
W
365 mm
VARH
H
635 mm
VARD
D
692 mm
VAR
제조업체 전화번호
02-3429-1400
VARURL
제조업체 URL
http://www.daelimbath.com
VARMANUFACTURER
Manufacturer
대림비앤코
VARMODEL
Model
CC114
VAR1
라이브러리 제작
(주)비아이엠에스
VAR2
라이브러리 전화번호
02-2678-1906
VAR3
_획득마크
C910C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions