??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Amerlux
Description
Cylindrix III Mini (C3M) Multiples Family
Bill of material
Semi-Recessed
ORDERNO
APERTURE
aperture
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Multiple Recessed
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
3.250
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
HOUSING_HEIGHT
housing height
7.062
HOUSING_LENGTH
housing length
HOUSING_WIDTH
housing width
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_WATTAGE
input wattage
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Amerlux
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TRIM
trim
1
TRIM_SIZE
trim size
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.amerlux.com
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
name
APERTURE_LENGTH
aperture length
APERTURE_WIDTH
aperture width
TRIM_LENGTH
trim length
TRIM_WIDTH
trim width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions