??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
H. E. Williams
Description
Cylinders
Bill of material
LC6
ORDERNO
APPARENT_LOAD
apparent load
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
BALLAST_TYPE
ballast type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CALCULATED_COST_PER_AREA
calculated cost per area
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COPYRIGHT__
copyright ©
CORD_LENGTH
cord length
COST
cost
0
COST_PER_AREA
cost per area
COST_QTY_INPUT
cost qty input
COST_SORTING_TITLE
cost sorting title
CRI_CCT_COLOR
cri cct color
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION
distribution
DRIVER
driver
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
FAMILY_VERSION
family version
FIXTURE_OFFSET
fixture offset
HAS_CABLE_ON_TOP
has cable on top
HAS_IC_RATED_BOX
has ic rated box
HAS_NEW_CONSTRUCTION_PAN
has new construction pan
HAS_RECTANGULAR_PAN
has rectangular pan
HEIGHT
height
HOST
host
5
HOUSING_FINISH
housing finish
HOUSING_FINISH_MATERIAL
housing finish material
IDENTITY_TYPE_MARK
identity type mark
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
KEYWORD_S_
keyword(s)
LABOR_COST
labor cost
LABOR_HOURS
labor hours
LABOR_RATE
labor rate
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
H.E. Williams
MASSUNIT
massunit
1
MATERIAL_COST
material cost
MAX_CURRENT
max current
MODEL
model
MOUNTING
mounting
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIONS
options
OVERHEAD_PROFIT
overhead profit
OVERHEAD_PROFIT__
overhead profit %
PART_TYPE
part type
0
PHASE
phase
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
REFLECTOR_FINISH
reflector finish
REFLECTOR_FINISH_MATERIAL
reflector finish material
REMARKS
remarks
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_TAX
sales tax
SCHEDULE_NOTES
schedule notes
SHARED
shared
0
TAX_RATE
tax rate
TILT_ANGLE
tilt angle
TOTAL_BUILDING_AREA
total building area
TOTAL_BUILDING_SF
total building sf
TOTAL_COST
total cost
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
USE_COST_PER_AREA
use cost per area
VERSION
version
VOLTAGE_NOMINAL
voltage nominal
WATTAGE_COMMENTS
wattage comments
WATTS
watts
NAME
name
ADJUSTABLE_HEIGHT
adjustable height
BROCHURE_URL
brochure url
CABLE_MOUNT
cable mount
CCT_K
cct k
DIAMETER
diameter
INNER_CYLINDER_FINISH
inner cylinder finish
INNER_INSULATION
inner insulation
INSTRUCTION_SHEET
instruction sheet
LAMP_TYPE
lamp type
LIGHT_SOURCE_OFFSET
light source offset
LOAD_SUB_CLASIFICATION_MOTOR
load sub-clasification motor
LUMINAIRE_EFFICACY_LM_W
luminaire efficacy lm/w
MINIMUM_CRI
minimum cri
NOMINAL_LUMEN
nominal lumen
OUTER_CYLINDER_FINISH
outer cylinder finish
PHOTOMETRICS_URL
photometrics url
POWER_CONNECTOR
power connector
SPECIFICATION_SHEET
specification sheet
TOTAL_POWER_W
total power w
VOLTAGE
voltage
VOLTAGE_NOTE
voltage note
WATTAGE_INPUT
wattage input
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions