??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
COC
Description
CX2SAF11_050
Bill of material
CX2SAF11_050
ORDERNO
CX2SAF11_050
BEARING_NO_
bearing no.
22211-050CX
BOLT_SIZE
bolt size
M16
COR
cor
145 kN
CR
cr
122 kN
H
h
69.85 mm
J
j
198.5 mm
L
l
247 mm
SHAFT_DIA_
shaft dia.
50 mm
SLEEVE
sleeve
A2311X
NAME
name
CX2SAF11_050
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions