??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
COC
Description
CX2SAF10_045
Bill of material
CX2SAF10_045
ORDERNO
CX2SAF10_045
BEARING_NO_
bearing no.
22210-045CX
BOLT_SIZE
bolt size
M12
COR
cor
112.5 kN
CR
cr
98.2 kN
H
h
63.5 mm
J
j
171 mm
L
l
210 mm
SHAFT_DIA_
shaft dia.
45 mm
SLEEVE
sleeve
BA2310X
NAME
name
CX2SAF10_045
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions