??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
KMC Stampings
Description
CWV Clamps
Bill of material
CWV-0705
ORDERNO
AVAILABLE_FINISHES
available finishes
CENTER_TO_CENTER__L___031
center to center (l)±.031
CLAMPING_DIAMETER__D1____031
clamping diameter (d1) ±.031
CUSHION
cushion
Black Vinyl per ASTM D2287
CWV_CW
cwv-cw
Parts Have Two Round Holes
GAP__F___031
gap (f)±.031
0.062
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.187
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.172
MATERIAL
material
Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS__T_
material thickness (t)
0.032
WIDTH__W___010
width (w)±.010
0.375
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions