??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
cyclesafe
Description
Custom U Racks
Bill of material
Custom Bike U Rack, Insignia
ORDERNO
Custom Bike U Rack, Insignia
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
CHANNEL_RAIL_MOUNT
channel rail mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bike Rack
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
2.979
HOST
host
0
IN_GROUND_MOUNT
in ground mount
0
INSIGNIA
insignia
1
KEYNOTE
keynote
LEED
leed
http://cyclesafe.com/leed/
LENGTH
length
1.842
MANUFACTURER
manufacturer
CycleSafe
MASSUNIT
massunit
1
MATERIAL
material
Sch. 40 steel pipe
MEMORIAL
memorial
0
MODEL
model
Insignia
MOUNTING_PLATES
mounting plates
1
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://cyclesafe.com/pdf/racks/u-racks/classic/brochures/Bike-U-Rack-U2-Brochure.pdf
PRODUCT_NAME
product name
Custom Bike Racks
PRODUCT_PAGE_URL
product page url
http://cyclesafe.com/bike-racks/u2-racks/custom/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION
specification
http://cyclesafe.com/pdf/racks/u-racks/classic/Bike-U-Rack-Specifications.pdf
STYLE
style
Inverted U Bike Rack
SURFACE_MOUNT
surface mount
1
TYPE_COMMENTS
type comments
Surface Mount
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERGROUND_DEPTH
underground depth
0
URL
url
http://cyclesafe.com/
VERSION
version
Autodesk Revit Architecture 2010
WIDTH
width
0.158
WORK_PLANE_BASED
work plane-based
0
NAME
name
Custom Bike U Rack, Insignia
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions