??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
Won-Door
Description
CURVED
Bill of material
180 Minute Security Details
ORDERNO
VAR2ND_ANGLE
2nd angle
32.704
ACTUAL_RADIUS
actual radius
10
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGULAR_LENGTH
angular length
57.296
ASSEMBLY_CODE
assembly code
C1020110
BIPARTING
biparting
1
BIPARTING_CLOSED
biparting closed
1
CATEGORY
category
CLADDING
cladding
24gauge enamel coated steel V-grooved panels
CLOSED
closed
1
COLOR
color
See Materials or Stack Charts
CONSTRUCTION_TYPE
construction type
COST
cost
-1
CUSTOM_RADIUS
custom radius
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Accordion-Type Fire Doors
DESIGN_OPTION
design option
-1
DOOR_FINISH
door finish
EXIT_HARDWARE
exit hardware
FAMILY_NAME
family name
FIRE_RATING
fire rating
90 minute FR
FUNCTION
function
0
GLAZING
glazing
HARDWARE_HEIGHT
hardware height
3.396
HARDWARE_OFFSET
hardware_offset
28.648
HEAD_BOX
head box
2
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOST
host
0
INNER_RADIUS
inner radius
9.521
INTERIOR_FINISH
interior finish
Internally mounted Stabilzer Bar
KEYNOTE
keynote
LEED
leed
LEFT_POCKET_DEPTH
left pocket depth
2.406
MANUFACTURER
manufacturer
Won-Door Corporation
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
08.35.13.23
MASTERFORMAT_TITLE
masterformat title
Folding Fire Doors
MATERIAL
material
accordion-type walls of panels
MAXIMUM_HEIGHT
maximum height
20
MAXIMUM_WIDTH
maximum width
60
MINIMUM_WIDTH
minimum width
3
MODEL
model
Default
OMNICLASS_NUMBER
omniclass number
23.30.10.17.17.17
OMNICLASS_TITLE
omniclass title
Folding Fire Doors
OPEN
open
0
OPENING_HEIGHT
opening height
10
OPENING_WIDTH
opening width
10
OPERATION
operation
Horizontal Sliding
OUTER_RADIUS
outer radius
10.479
POCKET_FINISH
pocket finish
RADIUS
radius
10
REVISIONS_DATE
revisions date
8/2/2012
RIGHT_POCKET_DEPTH
right pocket depth
2.406
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
12
ROUGH_WIDTH
rough width
14.812
SERIES
series
FireGuard 20, 60, 90, 180
SHARED
shared
0
SINGLE_PARTING
single parting
0
SINGLE_PARTING_CLOSED
single parting closed
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STACK_DEPTH
stack depth
2
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.958
TYPE_COMMENTS
type comments
Curved Door
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.wondoor.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
10
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions