??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
A by arturo alvarez
Description
CURVAS SMALL
Bill of material
CV04-1-E12-USA
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CABLE
cable
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Curvas
COLOR_FILTER
color filter
16777215
COLORS
colors
White(02), Beige(95), Sand(87), Dark amber(89), Brown(90)
COST
cost
0
COUNTRY
country
Spain
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
This collection is a complete classic of the firm. A timeless glass design that sends us back to the beginning of arturo alvarez and their interpretation of the Tiffany technique. Its circular design is composed by a succession of irregular pieces, perfectly assembled, that denote a movement in their itinerary. Elegant pendant lamps that reinvent the modern chandelier when they form compositions of several units.
DESIGN_OPTION
design option
-1
DESIGNER
designer
Arturo Álvarez
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_N_
edition nº
1
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
75
LIGHTING_SOURCE
lighting source
MANUFACTURER
manufacturer
a by Arturo Álvarez
MASSUNIT
massunit
1
MATERIAL
material
Glass
MEASUREMENTS
measurements
NET_WEIGHT
net weight
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PACKING
packing
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
CE, UL
REFERENCE
reference
CV04-1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_FILE_ASSEMBLY_INSTRUCTIONS
technical file/assembly instructions
TYPOLOGY
typology
Pendant lamp
URL
url
www.a-emotionallight.com
VERSION
version
2016
YOUTUBE
youtube
https://www.youtube.com/watch?v=wCGe1nglZ6o
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions