??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Johnson Suisse
Description
Cube Toilet Roll Holder Right
Bill of material
Cube Toilet Roll Holder Right
ORDERNO
Cube Toilet Roll Holder Right
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
http://www.johnsonsuisse.com.au/
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATE_OF_PUBLISHING
date of publishing
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
https://9325304004525
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFC_CLASSIFICATION
ifc classification
Furnishing Element
INSTALLATION_INSTRUCTIONS
installation instructions
KEYNOTE
keynote
MANUFACTURER
manufacturer
MANUFACTURER_COUNTRY
manufacturer country
China
MANUFACTURER_NAME
manufacturer name
Johnson Suisse
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL_MAIN
material main
Metal
MATERIAL_SECONDARY
material secondary
Chrome
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
35-75-88
NBS_REFERENCE_DESCRIPTION
nbs reference description
Toilet Roll Holders
NOMINAL_HEIGHT
nominal height
45
NOMINAL_WIDTH
nominal width
157
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Cube
PRODUCT_GROUP
product group
Accessories
PRODUCT_GUID
product guid
6939c25b-9c34-4be6-9740-e3101e5c370c
PRODUCT_SKU
product sku
GDC160156
PRODUCT_URL
product url
https://johnsonsuisse.com.au/products/accessories/cube-toilet-roll-holder-right/
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
None
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
AU
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
https://johnsonsuisse.com.au/wp-content/uploads/2017/01/11-1-11-CubeAccess-R1.1.pdf
TYPE
type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
L824
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Bathroom, toilet furniture and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-35-75-88
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Toilet Roll Holders
UNICLASS_2015_CODE
uniclass 2015 code
Pr_40_20_76_88
UNICLASS_2015_NAME
uniclass 2015 name
Toilet roll holders
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
301815
URL
url
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WASTE_CONNECTION
waste connection
0
WEIGHT_NET__KG_
weight net (kg)
0.174
WFU
wfu
0
YOUTUBE_CLIP
youtube clip
NAME
name
Cube Toilet Roll Holder Right
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions