??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Ventilux
Description
CTL LED Twinspot
Bill of material
CTL LED Twinspot
ORDERNO
CTL LED Twinspot
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020320
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-Contained Emergency Luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEGREE_OF_PROTECTION
degree of protection
IP42
DESCRIPTION
description
Self-contained – High performance LED self contained emergency luminaire with 3 x 3 watt LEDs to give minimum 950 lumen output, minimum 3 year warranty and 30,000hrs. lamp life , as per Ventilux Twinlux LED TL or WTL9/LED/NM3
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
2 * 9 watt LED lamp. 3 * 3 watt high intensity CREE LEDs
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTSOURCEDISTANCE
lightsourcedistance
80
LUMENS_OUTPUT
lumens output
475 lumens per lamp
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Non-maintened
MODEL
model
Compact Twinlux LED 9W
OMNICLASS_NUMBER
omniclass number
23.80.70.11.21
OMNICLASS_TITLE
omniclass title
Emergency Lighting
OVERALL_DIMENSIONS
overall dimensions
330 mm x 210 mm x 69 mm
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
TL_LED_9WATT.ies
POWER__WATTAGE_
power (wattage)
9
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/led-twinlux/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
Compact Twinlux
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.com/category/products/escape-route-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
5.100
NAME
name
CTL LED Twinspot
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions