??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
CTIP – COUNTER TOP ICE PANS (Marche Style)
Bill of material
Requires Type Catalog QF_AtlasMetal_CTIP_cat.txt
ORDERNO
Requires Type Catalog QF_AtlasMetal_CTIP_cat.txt
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 40 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Ice Pan, Countertop
DESIGN_OPTION
design option
-1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
1
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.500
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
-
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2014
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
-459.670
WEIGHT_IN_POUNDS
weight in pounds
0
WIDTH
width
24.000
WORK_PLANE_BASED
work plane-based
1
NAME
name
CTIP – COUNTER TOP ICE PANS (Marche Style)
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions