??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alto Shaam
Description
CTC20-20E
Bill of material
RXHV7WNSV
ORDERNO
RXHV7WNSV
VAR18_INCHES_CLEARANCE
18 inches clearance
1
VAR2_INCHES_CLEARANCE
2 inches clearance
1
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
2004.000
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
60.000
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
30.000
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.750
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
-459.670
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
NEMA 5-20P
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
ELECTRIC BOILER-FREE
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
16.700
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
1.500
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ALTO-SHAAM
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
CTC20-20E
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_CLEARANCE
show clearance
1
SHOW_COMBUSTIBLE_SURFACE_CLEARANCE
show combustible surface clearance
1
SHOW_LOGO
show logo
1
SHOW_SERVICE_ACCESS_CLEARANCE
show service access clearance
1
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
VERSION
version
2011
VOLTS
volts
120.000
WATTS
watts
2000.000
WEIGHT_IN_POUNDS
weight in pounds
1100
WORK_PLANE_BASED
work plane-based
0
NAME
name
RXHV7WNSV
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions