??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Enertech
Description
CTC GSi 16
Bill of material
CTC GSi 16
ORDERNO
CTC GSi 16
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Ground source heating
CATEGORY
category
Heat pumps
CO2EQUIVALENT
co2equivalent
3.903 tonnes
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONDUCTORFUNCTION
conductorfunction
n/a
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0091-1905-0003-SE
COP
cop
4.50 / 3.43 / 2.72 kW
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Speed-controlled heat pumps for ground source, lake or geothermal heating. 2.5-16 kW
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENERGYCLASS_HOTWATER_TAPPROFILE
energyclass_hotwater_tapprofile
A/XL
ENERGYCLASSHEATINGWITHCONTROL
energyclassheatingwithcontrol
A+++/A+++
ENERGYCLASSHEATINGWITHOUTCONTROL
energyclassheatingwithoutcontrol
A++/A++
ENERGYEFFICIENCY
energyefficiency
95 %
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
HOTTAPWATERPERFORMANCE
hottapwaterperformance
210/235/304 L
IFCEXPORTAS
ifcexportas
IfcElectricalDeviceCommon
IFCEXPORTTYPE
ifcexporttype
HEATER
IMMERSIONHEATER
immersionheater
0.3-9/27 kW
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IPX1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Enertech
MANUFACTURERNAME
manufacturername
Enertech
MANUFACTURERURL
manufacturerurl
http://www.ctc-heating.com/
MASSUNIT
massunit
1
MATERIAL
material
Steel
MAXIMMERSIONHEATEROUTPUT
maximmersionheateroutput
-/0,3/0.9/2.1/9 kW
MAXOPERATINGPRESSUREHOTWATERCOIL
maxoperatingpressurehotwatercoil
10 bar
MINIMUMCEILINGHEIGHT
minimumceilingheight
1940
MODEL
model
GSi 16
MODELNUMBER
modelnumber
587307001
MODELREFERENCE
modelreference
n/a
NAME
name
CTC GSi 16
NBSDESCRIPTION
nbsdescription
Ground heat exchangers
NBSREFERENCE
nbsreference
90-40-40/370
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
673.000
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50
NOMINALHEATOUTPUT
nominalheatoutput
16/16 kW
NOMINALHEIGHT
nominalheight
1907
NOMINALVOLTAGE
nominalvoltage
400.000
NOMINALWIDTH
nominalwidth
596
NUMBEROFPOLES
numberofpoles
3
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTPUTRANGE
outputrange
4-16 kW
OUTPUTRANGEIIMMERSIONHEATER_NUMBERLEVELSTEPS
outputrangeiimmersionheater_numberlevelsteps
0.3-9/27 kW/step
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
POWERFACTOR
powerfactor
0
PRODUCTINFORMATION
productinformation
Speed-controlled heat pumps for ground source, lake or geothermal heating. 2.5-16 kW
PUMPMAINMATERIAL
pumpmainmaterial
RATEDCURRENT
ratedcurrent
20
RATEDVOLTAGE
ratedvoltage
0
REFERENCE
reference
n/a
REFRIGERANTQUANTITY
refrigerantquantity
2.20 kg
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCOPCOLD
scopcold
5.2/4.0
SCOPMODERATE
scopmoderate
5.5/4.2
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
596x673x1910 mm
SOUNDPOWERLWA
soundpowerlwa
36 / 40 dB(A)
SPECIFIEDOUTPUT
specifiedoutput
10.52/9.58/8.90 kW
STATUS
status
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_70_60_37_40
UNICLASS2015DESCRIPTION
uniclass2015description
Ground source heat pumps
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_60_37_36
URL
url
https://ctc-heating.com/products/ground-source-heating/ctc-gsi
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
06/05/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATERVOLUMEHEALTHINGSYSTEM
watervolumehealthingsystem
229 L
WATERVOLUMEWATERSUPLY
watervolumewatersuply
1.70 L
WEIGHT
weight
275 kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions