??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Enertech
Description
CTC EcoZenith i550
Bill of material
CTC EcoZenith i550
ORDERNO
CTC EcoZenith i550
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ACCESSORIES
accessories
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
BRAND
brand
Enertech
CATEGORY
category
Indoor Module
CODEPERFORMANCE
codeperformance
COLOR
color
Grey
CONDUCTORFUNCTION
conductorfunction
CONSTITUENTS
constituents
CONVERGOREFNR
convergorefnr
0091-1710-0016-SE
COST
cost
0
CURRENTMONITOR
currentmonitor
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The CTC EcoZenith is an all in one heat storage and distribution hub with an integrated intelligent control centre. The EcoZenith which is part of the Energy Flex family offers a truly unique and efficient solution to your total heat and hot water requirements. houses, properties or small industrial premises.
DESIGN_OPTION
design option
-1
DOMESTICHOTWATERCAPACITY
domestichotwatercapacity
>600L
DOMESTICHOTWATERCIRCULATION
domestichotwatercirculation
0.60 m
DOMESTICHOTWATERCOIL
domestichotwatercoil
2 x 18.6 m
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
GRADE
grade
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcElectricalDeviceCommon
IFCEXPORTTYPE
ifcexporttype
HEATER
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IPX1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Enertech
MANUFACTURERNAME
manufacturername
Enertech
MANUFACTURERURL
manufacturerurl
http://www.ctc-heating.com/
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
EcoZenith i550 Pro
MODELNUMBER
modelnumber
586403011
MODELREFERENCE
modelreference
NAME
name
CTC EcoZenith i550
NBSDESCRIPTION
nbsdescription
Air to water heat pumps
NBSREFERENCE
nbsreference
90-40-40/320
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
1067
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
1700
NOMINALVOLTAGE
nominalvoltage
400.000
NOMINALWIDTH
nominalwidth
886
NUMBEROFPOLES
numberofpoles
3
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
POWERFACTOR
powerfactor
0
POWERIMMERSIONHEATERS
powerimmersionheaters
9 kW + 9kW
POWERIMMERSIONHEATERSLOWERTANK
powerimmersionheaterslowertank
3 kW/step
POWERIMMERSIONHEATERSUPPERTANK
powerimmersionheatersuppertank
0.3 kW/step
PRODUCTINFORMATION
productinformation
The CTC EcoZenith is an all in one heat storage and distribution hub with an integrated intelligent control centre. The EcoZenith which is part of the Energy Flex family offers a truly unique and efficient solution to your total heat and hot water requirements. houses, properties or small industrial premises.
PUMPMAINMATERIAL
pumpmainmaterial
PUMPSECONDARYMATERIAL
pumpsecondarymaterial
RATEDCURRENT
ratedcurrent
0
RATEDVOLTAGE
ratedvoltage
0
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
REVISION
revision
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
SHAPE
shape
Cylinder
SHARED
shared
0
SIZE
size
886x1067x1700 mm
SOLARCOIL
solarcoil
10 m
SOUNDPOWERLWA
soundpowerlwa
60.5/55.4 dB(A)
STATUS
status
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_70_65
UNICLASS2015DESCRIPTION
uniclass2015description
Preparation catering equipment
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_70_65
URL
url
http://www.ctc-heating.com/theproducts/?id=26
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WATERVOLUMN
watervolumn
540 L
WEIGHT
weight
256 Kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions