??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
PROPLASTICA
Description
CT - Lifting stud VDI 3366
Bill of material
Lifting stud VDI 3366 CT-20
D
Nominal thread diameter
L1
Thread length
mm
L2
Distance
mm
L
Total length
mm
D1
Diameter
mm
H
Head height
mm
S
Width across flats
mm
FMAX
Max force
kg
MATERIAL
Material
1.0503
DENSITY
Density
7850 kg/m^3
PDF
PDF Document
Info PDF
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions