??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cool Tec Electronic
Description
ct-98
Bill of material
ct-98
ORDERNO
ct-98
BOTTOM_THICKNESS
bottom thickness
5 mm
HEIGHT
height
40 mm
TYPE
type
ct-98
WIDTH
width
98 mm
NAME
name
ct-98
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions