??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cool Tec Electronic
Description
ct-560
Bill of material
ct-560
ORDERNO
ct-560
BOTTOM_THICKNESS
bottom thickness
16 mm
HEIGHT
height
85 mm
TYPE
type
ct-560
WIDTH
width
600 mm
NAME
name
ct-560
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions