??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cool Tec Electronic
Description
ct-1860
Bill of material
ct-1860
ORDERNO
ct-1860
BOTTOM_THICKNESS
bottom thickness
11 mm
HEIGHT
height
61 mm
TYPE
type
ct-1860
WIDTH
width
160 mm
NAME
name
ct-1860
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions