??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Asmith
Description
CT-07 series (Clamp) Draw Latches (Adjustable Type)
Bill of material
CT-0710
ORDERNO
FINISH
finish
Zinc plated
ITEM_NO_
item no.
CT-0710
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
70
LOCK
lock
NA
MATERIAL
material
Steel (SPCC)
REMARK
remark
With socket set nut
SIZE_L_X_W
size l x w
123.7x21.2
TYPE
type
Without keeper
WEIGHT_G_
weight(g)
66.5
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions